
calcActive())">
PILOT LIGHT LED BLUE 230V AC
XB7EV06MP
SAR21.22
SAR11.67
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB7EV06MP
PILOT LIGHT LED BLUE 230V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PILOT LIGHT LED BLUE 230V AC
SAR21.22
SAR11.67
Description
Monolithic pilot light, Harmony XB7, plastic, blue, 22mm, integral LED, 230…240V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.02 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 230...240 V, 230...240 V AC 50/60 Hz |
Compatibility Code | XB7 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Product or Component Type | pilot light |
Width | 29 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review