APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 600cm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 600cm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 4.79_kg |
---|---|
Height | 15.2 cm |
Depth | 40.6 cm |
Width | 43.2 cm |