
calcActive())">
APC Modular Remote Power Panel, 277kVA, 400A, 400V, 72 Pole, 300mm
PDPM277H
SAR46,782.48
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
PDPM277H
APC Modular Remote Power Panel, 277kVA, 400A, 400V, 72 Pole, 300mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Modular Remote Power Panel, 277kVA, 400A, 400V, 72 Pole, 300mm
SAR46,782.48
Description
APC Modular Remote Power Panel, 277kVA, 400A, 400V, 72 Pole, 300mm
Product Details
Product weight | 160_kg |
---|---|
Height | 200.2 cm |
Depth | 107.2 cm |
Width | 30 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account