
calcActive())">
APC Modular Rack Distribution Panel, 138kVA, 200A, 400V, 18 Pole, 5U
PDPM138H-5U
SAR13,252.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
PDPM138H-5U
APC Modular Rack Distribution Panel, 138kVA, 200A, 400V, 18 Pole, 5U
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Modular Rack Distribution Panel, 138kVA, 200A, 400V, 18 Pole, 5U
SAR13,252.12
Description
APC Modular Rack Distribution Panel, 138kVA, 200A, 400V, 18 Pole, 5U
Product Details
Product weight | 30.14_kg |
---|---|
Height | 22.9 cm |
Depth | 71.1 cm |
Width | 48.3 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account