
calcActive())">
APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 440cm
PDM3532IEC-440
SAR2,840.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
PDM3532IEC-440
APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 440cm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 440cm
SAR2,840.45
Description
APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 440cm
Product Details
Product weight | 3.29_kg |
---|---|
Height | 15.2 cm |
Depth | 40.6 cm |
Width | 43.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review