
calcActive())">
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 660cm, 720cm, 780cm
PDM1332IEC-3P-3
SAR4,305.69
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
PDM1332IEC-3P-3
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 660cm, 720cm, 780cm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 660cm, 720cm, 780cm
SAR4,305.69
Description
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 660cm, 720cm, 780cm
Product Details
Product weight | 6.39_kg |
---|---|
Height | 15.2 cm |
Depth | 43.2 cm |
Width | 43.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account