OVERLOAD RELAY 80-104
SKU :
LRD4365
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR897.00
SAR493.35
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
OVERLOAD RELAY 80-104
SAR897.00
SAR493.35
- Description
- Specifications
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.072 kg |
| [ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
| Product Name | TeSys Deca, TeSys LRD |
| [ue] Rated Operational Voltage | 1000 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
| Product or Component Type | differential thermal overload relay |
| Range | TeSys |
| Control Type | red push-button: stop, blue push-button: reset |
| Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
| Network Frequency | 0...400 Hz |
| Net Weight | 0.9 kg |
| Standards | EN/IEC 60947-4-1#|#EN/IEC 60947-5-1#|#UL 60947-4-1#|#UL 60947-5-1#|#CSA C22.2 No 60947-4-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.4#|#GB/T 14048.5#|#EN 50495 |
| Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-1 |
| Ambient Air Temperature for Storage | -60-70 °C |
| Compatibility Code | LRD |
| Product Certifications | IEC#|#UL#|#CSA#|#CCC#|#EAC#|#ATEX INERIS |
| [ui] Rated Insulation Voltage | power circuit: 1000 V conforming to IEC 60947-4-1, power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL |
| Depth | 132 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.072 kg |
| [ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
| Product Name | TeSys Deca, TeSys LRD |
| [ue] Rated Operational Voltage | 1000 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
| Product or Component Type | differential thermal overload relay |
| Range | TeSys |
| Control Type | red push-button: stop, blue push-button: reset |
| Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
| Network Frequency | 0...400 Hz |
| Net Weight | 0.9 kg |
| Standards | EN/IEC 60947-4-1#|#EN/IEC 60947-5-1#|#UL 60947-4-1#|#UL 60947-5-1#|#CSA C22.2 No 60947-4-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.4#|#GB/T 14048.5#|#EN 50495 |
| Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-1 |
| Ambient Air Temperature for Storage | -60-70 °C |
| Compatibility Code | LRD |
| Product Certifications | IEC#|#UL#|#CSA#|#CCC#|#EAC#|#ATEX INERIS |
| [ui] Rated Insulation Voltage | power circuit: 1000 V conforming to IEC 60947-4-1, power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL |
| Depth | 132 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













