On Delay Timer
SKU :
RE22R2AMR
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR383.60
SAR164.95
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
On Delay Timer
SAR383.60
SAR164.95
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | rotary knob, diagnostic button, potentiometer external |
| Dielectric Strength | 2.5 kV for 1 mA/1 minute at 50 Hz between relay output and power supply with basic insulation conforming to IEC 61812-1 |
| Directives | 2004/108/EC - electromagnetic compatibility#|#2006/95/EC - low voltage directive |
| Functionality | on-delay timing |
| Immunity to Microbreaks | 10 ms |
| Maximum Switching Voltage | 250 V AC |
| Shock Resistance | 15 gn not operating for 11 ms conforming to IEC 60068-2-27, 5 gn in operation for 11 ms conforming to IEC 60068-2-27 |
| Mounting Position | any position |
| Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
| Nominal Output Current | 8 A |
| Mechanical Durability | 10000000 cycles |
| Overvoltage Category | III conforming to IEC 60664-1 |
| Pollution Degree | 3 conforming to IEC 60664-1 |
| Power Consumption in VA | 3-3 VA at 240 V AC |
| Net Weight | 0.105 kg |
| Relative Humidity | 95-95 % at 25-55 °C |
| Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
| Reset Time | 120 ms on de-energisation |
| Safety Reliability Data | B10d = 200000#|#MTTFd = 216.8 years |
| Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
| Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Maximum Switching Current | 8 A |
| [us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
| Connections - Terminals | screw connectors |
| Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
| Status LED | LED backlight green (steady) for dial pointer indication, LED yellow (steady) for output relay energised, LED yellow (fast flashing) for timing in progress and output relay de-energised, LED yellow (slow flashing) for timing in progress and output relay energised |
| [in] Rated Current | 5 A |
| [uc] Control Circuit Voltage | 24...240 V |
| Housing Material | self-extinguishing |
| Minimum Switching Current | 10 mA at 5 V DC |
| Ambient Air Temperature for Operation | -20-60 °C |
| Product or Component Type | dual function relay |
| Width | 22.5 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | rotary knob, diagnostic button, potentiometer external |
| Dielectric Strength | 2.5 kV for 1 mA/1 minute at 50 Hz between relay output and power supply with basic insulation conforming to IEC 61812-1 |
| Directives | 2004/108/EC - electromagnetic compatibility#|#2006/95/EC - low voltage directive |
| Functionality | on-delay timing |
| Immunity to Microbreaks | 10 ms |
| Maximum Switching Voltage | 250 V AC |
| Shock Resistance | 15 gn not operating for 11 ms conforming to IEC 60068-2-27, 5 gn in operation for 11 ms conforming to IEC 60068-2-27 |
| Mounting Position | any position |
| Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
| Nominal Output Current | 8 A |
| Mechanical Durability | 10000000 cycles |
| Overvoltage Category | III conforming to IEC 60664-1 |
| Pollution Degree | 3 conforming to IEC 60664-1 |
| Power Consumption in VA | 3-3 VA at 240 V AC |
| Net Weight | 0.105 kg |
| Relative Humidity | 95-95 % at 25-55 °C |
| Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
| Reset Time | 120 ms on de-energisation |
| Safety Reliability Data | B10d = 200000#|#MTTFd = 216.8 years |
| Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
| Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Maximum Switching Current | 8 A |
| [us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
| Connections - Terminals | screw connectors |
| Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
| Status LED | LED backlight green (steady) for dial pointer indication, LED yellow (steady) for output relay energised, LED yellow (fast flashing) for timing in progress and output relay de-energised, LED yellow (slow flashing) for timing in progress and output relay energised |
| [in] Rated Current | 5 A |
| [uc] Control Circuit Voltage | 24...240 V |
| Housing Material | self-extinguishing |
| Minimum Switching Current | 10 mA at 5 V DC |
| Ambient Air Temperature for Operation | -20-60 °C |
| Product or Component Type | dual function relay |
| Width | 22.5 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account