
calcActive())">
SCREW TERMINAL, PROTECTIVE EARTH, 2 POINTS, 6MM², GREEN-YELLOW
NSYTRV62PE
SAR22.00
SAR12.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTRV62PE
SCREW TERMINAL, PROTECTIVE EARTH, 2 POINTS, 6MM², GREEN-YELLOW
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SCREW TERMINAL, PROTECTIVE EARTH, 2 POINTS, 6MM², GREEN-YELLOW
SAR22.00
SAR12.10
Description
SCREW TERMINAL, PROTECTIVE EARTH, 2 POINTS, 6MM², GREEN-YELLOW
Product Details
Activity | PPLVS |
---|---|
Device Short Name | TRV |
Mounting Mode | clip-on |
Range | Linergy |
Colour | green-yellow |
Nominal cross section | 6 mm² |
Quantity per set | set of 50 |
Terminal block level | 1 |
Terminal block type | protective earth |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account