SCREW TERMINAL, FEED THROUGH, 2 POINTS, 2,5MM� , GREY
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SCREW TERMINAL, FEED THROUGH, 2 POINTS, 2,5MM� , GREY
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Device Short Name | TRV |
Mounting Mode | clip-on |
Range | Linergy |
Colour | grey |
Nominal cross section | 2.5 mm² |
Quantity per set | set of 50 |
Terminal block level | 1 |
Terminal block type | passthrough |