
calcActive())">
Terminal block, Linergy TR, spring type, feed through, 2 points, 4mm², blue, set of 50
NSYTRR42BL
SAR8.00
SAR4.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTRR42BL
Terminal block, Linergy TR, spring type, feed through, 2 points, 4mm², blue, set of 50
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Terminal block, Linergy TR, spring type, feed through, 2 points, 4mm², blue, set of 50
SAR8.00
SAR4.40
Description
Terminal block, Linergy TR, spring type, feed through, 2 points, 4mm², blue, set of 50
Product Details
Activity | PPLVS |
---|---|
Device Short Name | TRR |
Mounting Mode | clip-on |
Range | Linergy |
Colour | blue |
Nominal cross section | 4 mm² |
Quantity per set | set of 50 |
Terminal block level | 1 |
Terminal block type | passthrough |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account