Terminal block, Linergy TR, spring type, feed through, 2 points, 16mm�, blue
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Terminal block, Linergy TR, spring type, feed through, 2 points, 16mm�, blue
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Device Short Name | TRR |
Mounting Mode | clip-on |
Range | Linergy |
Colour | blue |
Nominal cross section | 16 mm² |
Quantity per set | set of 50 |
Terminal block level | 1 |
Terminal block type | passthrough |