
calcActive())">
Terminal block, Linergy TR, spring type, feed through, 2 points, 16mm², grey
NSYTRR162
SAR24.00
SAR13.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTRR162
Terminal block, Linergy TR, spring type, feed through, 2 points, 16mm², grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Terminal block, Linergy TR, spring type, feed through, 2 points, 16mm², grey
SAR24.00
SAR13.20
Description
Terminal block, Linergy TR, spring type, feed through, 2 points, 16mm², grey
Product Details
Activity | PPLVS |
---|---|
Device Short Name | TRR |
Mounting Mode | clip-on |
Range | Linergy |
Colour | grey |
Nominal cross section | 16 mm² |
Quantity per set | set of 50 |
Terminal block level | 1 |
Terminal block type | passthrough |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account