
calcActive())">
SMX 304L stainless monobloc enclosure, H2000xW1200xD500mm, Scotch Brite® finish.
NSYSMX201250
SAR45,237.97
SAR24,880.88
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSMX201250
SMX 304L stainless monobloc enclosure, H2000xW1200xD500mm, Scotch Brite® finish.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SMX 304L stainless monobloc enclosure, H2000xW1200xD500mm, Scotch Brite® finish.
SAR45,237.97
SAR24,880.88
Description
SMX 304L stainless monobloc enclosure, H2000xW1200xD500mm, Scotch Brite® finish.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Spacial SMX |
Device Composition | 1 body - 1 cable gland plate |
Product or Component Type | compact enclosure |
Enclosure nominal depth | 500 mm |
Enclosure nominal height | 2000 mm |
Enclosure nominal width | 1200 mm |
Installation accessory type | floor-standing |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review