SMX 304L stainless monobloc enclosure, H1800xW1200xD400mm, Scotch Brite® finish.
SKU :
NSYSMX181240
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR33,172.08
SAR18,244.64
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SMX 304L 1800x1200x400
SMX 304L stainless monobloc enclosure, H1800xW1200xD400mm, Scotch Brite® finish.
SAR33,172.08
SAR18,244.64
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Device Application | multi-purpose |
| Product Name | Spacial SMX |
| Device Composition | 1 body - 1 cable gland plate |
| Product or Component Type | compact enclosure |
| Enclosure nominal depth | 400 mm |
| Enclosure nominal height | 1800 mm |
| Enclosure nominal width | 1200 mm |
| Installation accessory type | floor-standing |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPUES |
|---|---|
| Device Application | multi-purpose |
| Product Name | Spacial SMX |
| Device Composition | 1 body - 1 cable gland plate |
| Product or Component Type | compact enclosure |
| Enclosure nominal depth | 400 mm |
| Enclosure nominal height | 1800 mm |
| Enclosure nominal width | 1200 mm |
| Installation accessory type | floor-standing |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account