Spacial SM compact enclosure without mounting plate - 2000x1600x500 mm
SKU :
NSYSM2016502D
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR6,917.59
SAR3,804.67
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SM wo/mount plat 2D 2000x1600x500
Spacial SM compact enclosure without mounting plate - 2000x1600x500 mm
SAR6,917.59
SAR3,804.67
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Device Application | multi-purpose |
| Product Name | Spacial SM |
| Device Composition | 1 blocking system: left door - 1 body |
| Product or Component Type | compact enclosure |
| Enclosure nominal depth | 500 mm |
| Enclosure nominal height | 2000 mm |
| Enclosure nominal width | 1600 mm |
| Installation accessory type | floor-standing |
| Removable parts | door by screws hinge - mounting plate bracket by screws |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPUES |
|---|---|
| Device Application | multi-purpose |
| Product Name | Spacial SM |
| Device Composition | 1 blocking system: left door - 1 body |
| Product or Component Type | compact enclosure |
| Enclosure nominal depth | 500 mm |
| Enclosure nominal height | 2000 mm |
| Enclosure nominal width | 1600 mm |
| Installation accessory type | floor-standing |
| Removable parts | door by screws hinge - mounting plate bracket by screws |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account