
calcActive())">
Spacial SM compact enclosure without mounting plate - 1800x800x500 mm
NSYSM18850
SAR4,327.91
SAR2,380.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSM18850
Spacial SM compact enclosure without mounting plate - 1800x800x500 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SM compact enclosure without mounting plate - 1800x800x500 mm
SAR4,327.91
SAR2,380.35
Description
Spacial SM compact enclosure without mounting plate - 1800x800x500 mm
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Spacial SM |
Device Composition | 1 body - 1 cable gland plate |
Product or Component Type | compact enclosure |
Enclosure nominal depth | 500 mm |
Enclosure nominal height | 1800 mm |
Enclosure nominal width | 800 mm |
Installation accessory type | floor-standing |
Removable parts | door by screws hinge - mounting plate bracket by screws |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account