![Set of 4 vertical uprights for Spacial SF enclosure. Height: 1800 mm. RAL 7035. main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsysfv18.jpg)
Set of 4 vertical uprights for Spacial SF enclosure. Height: 1800 mm. RAL 7035.
Excl. Tax
Excl. Tax
All Sellers
![Set of 4 vertical uprights for Spacial SF enclosure. Height: 1800 mm. RAL 7035.](https://eshop-sa.se.com/media/catalog/product/n/s/nsysfv18.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Set of 4 vertical uprights for Spacial SF enclosure. Height: 1800 mm. RAL 7035.
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Device Composition | 4 upright |
Product or Component Type | vertical upright |
Range Compatibility | Spacial framework kit - Spacial rear panel |
Enclosure nominal dimensions | - |
Quantity per set | set of 1 |