
calcActive())">
Glazed door, PanelSeT SFN, Spacial SM, for electrical enclosure H2000 W600mm
NSYSFND206T
SAR2,279.14
SAR1,253.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSFND206T
Glazed door, PanelSeT SFN, Spacial SM, for electrical enclosure H2000 W600mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Glazed door, PanelSeT SFN, Spacial SM, for electrical enclosure H2000 W600mm
SAR2,279.14
SAR1,253.53
Description
This glazed door is purpose-built to assemble a PanelSeT SFN floor standing modular decarbonized steel electrical enclosure for various applications. It is compatible with Spacial SM floor standing steel enclosure. It has a nominal height and width of 2200 mm and 1000 mm, respectively. The door is made of steel sheet and Securit glass, while the handle is made of polyamide 6 with 30% fiberglass. An epoxy-polyester powder finish provides a smooth appearance. It has a grey (RAL 7035) color with a black (RAL 9005) handle. It has an aperture up to 120 degrees and is reversible, meaning it can be opened from either side. The door has a four-point lock with a handle that has a 5 mm double-bar insert for security. This product is qualified as a green premium, with minimal use of hazardous substances.
Product Details
Activity | PPUES |
---|---|
Range | PanelSeT SFN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account