Spacial SF double plain doors - 2000x1200 mm
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial SF double plain doors - 2000x1200 mm
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | enclosure accessory |
Device Composition | 1 blocking system - 1 lock with handle and 5 mm double bar insert |
Mounting Location | front |
Product or Component Type | door |
Range Compatibility | Spacial (Spacial SF) |
Enclosure nominal dimensions | - |
Quantity per set | set of 1 |