calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Spacial SF double plain doors - 2000x1000 mm
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product or Component Type | door |
|---|---|
| Range | PANELSET |
| Accessory / separate part category | ENCLOSURE ACCESSORY |
| Product or component type | DOOR |
| Application | MULTI-PURPOSE |
| For enclosure nominal dimensions | - |
| Mounting location | FRONT |
| Range compatibility | PanelSeT SF |
| Device composition | 1 LOCK WITH HANDLE AND 5 MM DOUBLE BAR INSERT1 LOCKING BAR SYSTEM 4 POINTS2 DOOR1 BLOCKING SYSTEM2 REINFORCEMENT FRAME8 HINGES |
| Quantity per set | SET OF 1 |
| Material | SHEET STEEL |
| Colour | GREY (RAL 7035) |
| Surface finish | EPOXY-POLYESTER POWDER |
| Lock type | LOCK 5 MM DOUBLE BAR |
| Number of locks | 1 |
| Door type | EXTERNAL PLAIN |
| Door opening side | REVERSIBLE (120 °) |
| Maximum load | 60 KG/M² |
| Height | NOMINAL: 2000 MM |
| Width | NOMINAL: 1000 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 200.500 CM |
| Package 1 Width | 55.000 CM |
| Package 1 Length | 9.000 CM |
| Package 1 Weight | 41.600 KG |
| Unit Type of Package 2 | PAL |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 73.500 CM |
| Package 2 Width | 202.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 527.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 98 |
| Total lifecycle Carbon footprint | 297 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 181.3217936 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 181 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 8.03295344 |
| Carbon footprint of the distribution phase [A4] | 8 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 9.252959533 |
| Carbon footprint of the installation phase [A5] | 9 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 98.10087051 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 98 kg CO2 eq. |
| SCIP Number | 52da316e-d4e1-4114-85c0-32a03b2934fd |
Reviews
Description
Overview
| Product or Component Type | door |
|---|---|
| Range | PANELSET |
| Accessory / separate part category | ENCLOSURE ACCESSORY |
| Product or component type | DOOR |
| Application | MULTI-PURPOSE |
| For enclosure nominal dimensions | - |
| Mounting location | FRONT |
| Range compatibility | PanelSeT SF |
| Device composition | 1 LOCK WITH HANDLE AND 5 MM DOUBLE BAR INSERT1 LOCKING BAR SYSTEM 4 POINTS2 DOOR1 BLOCKING SYSTEM2 REINFORCEMENT FRAME8 HINGES |
| Quantity per set | SET OF 1 |
| Material | SHEET STEEL |
| Colour | GREY (RAL 7035) |
| Surface finish | EPOXY-POLYESTER POWDER |
| Lock type | LOCK 5 MM DOUBLE BAR |
| Number of locks | 1 |
| Door type | EXTERNAL PLAIN |
| Door opening side | REVERSIBLE (120 °) |
| Maximum load | 60 KG/M² |
| Height | NOMINAL: 2000 MM |
| Width | NOMINAL: 1000 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 200.500 CM |
| Package 1 Width | 55.000 CM |
| Package 1 Length | 9.000 CM |
| Package 1 Weight | 41.600 KG |
| Unit Type of Package 2 | PAL |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 73.500 CM |
| Package 2 Width | 202.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 527.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 98 |
| Total lifecycle Carbon footprint | 297 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 181.3217936 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 181 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 8.03295344 |
| Carbon footprint of the distribution phase [A4] | 8 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 9.252959533 |
| Carbon footprint of the installation phase [A5] | 9 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 98.10087051 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 98 kg CO2 eq. |
| SCIP Number | 52da316e-d4e1-4114-85c0-32a03b2934fd |