![Spacial SF double plain doors - 1800x1200 mm main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsysfd18122d.jpg)
Spacial SF double plain doors - 1800x1200 mm
Excl. Tax
Excl. Tax
All Sellers
![Spacial SF double plain doors - 1800x1200 mm](https://eshop-sa.se.com/media/catalog/product/n/s/nsysfd18122d.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial SF double plain doors - 1800x1200 mm
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | enclosure accessory |
Device Composition | 1 blocking system - 1 lock with handle and 5 mm double bar insert |
Mounting Location | front |
Product or Component Type | door |
Range Compatibility | Spacial (Spacial SF) |
Enclosure nominal dimensions | - |
Quantity per set | set of 1 |