
calcActive())">
Spacial SF bottom and top frame - 1000x600 mm
NSYSFC106
SAR2,390.57
SAR1,314.82
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSFC106
Spacial SF bottom and top frame - 1000x600 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SF bottom and top frame - 1000x600 mm
SAR2,390.57
SAR1,314.82
Description
Spacial SF bottom and top frame - 1000x600 mm
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | enclosure accessory |
Device Composition | 1 bottom frame - 1 roof |
Mounting Location | bottom of vertical uprights - top of vertical uprights |
Product or Component Type | framework kit |
Range Compatibility | Spacial rear panel - Spacial side panel |
Enclosure nominal dimensions | - |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review