![Spacial SF coupling kit for SF enclosures equipped with swinging 19" rack - IP55 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsysfbk19.jpg)
Spacial SF coupling kit for SF enclosures equipped with swinging 19" rack - IP55
Excl. Tax
Excl. Tax
All Sellers
![Spacial SF coupling kit for SF enclosures equipped with swinging 19](https://eshop-sa.se.com/media/catalog/product/n/s/nsysfbk19.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial SF coupling kit for SF enclosures equipped with swinging 19" rack - IP55
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose - Prisma application |
Accessory / Separate Part Category | coupling accessory |
Device Composition | fixing elements - sealing gasket |
Mounting Location | depthwise coupling of 2 enclosures - side coupling of 2 enclosures |
Product or Component Type | coupling kit |
Range Compatibility | Prisma (Prisma PH) - Spacial (Spacial SF) suitable enclosure |
Quantity per set | set of 1 |