NSYS3X10830

Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 1000x800x300mm, IP66

45% Off
1/1
NSYS3X10830

Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 1000x800x300mm, IP66

In stock
SKU
NSYS3X10830
Regular Price SAR6,931.47 Special Price SAR3,812.31
To View the best prices please sign in or register.
S3X 304L 1000x800x300
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 1000x800x300mm, IP66

Regular Price SAR6,931.47 Special Price SAR3,812.31
45% Off

Product Documents

Description

Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 1000x800x300mm, IP66

Product details

  • Activity
    PPUES
  • Device Application
    multi-purpose
  • Product Name
    Spacial S3X
  • Device Composition
    1 body - 1 door
  • Product or Component Type
    compact enclosure
  • Enclosure nominal depth
    300 mm
  • Enclosure nominal height
    1000 mm
  • Enclosure nominal width
    800 mm
  • Installation accessory type
    wall-mounting
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 1000x800x300mm, IP66
Your Rating

* Required Field