![Spacial S3HD outdoor heavy duty enclosure - H448xW300xD230 - IP66 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsys3hd4320_3.jpg)
Spacial S3HD outdoor heavy duty enclosure - H448xW300xD230 - IP66
Excl. Tax
Excl. Tax
All Sellers
![Spacial S3HD outdoor heavy duty enclosure - H448xW300xD230 - IP66](https://eshop-sa.se.com/media/catalog/product/n/s/nsys3hd4320_3.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial S3HD outdoor heavy duty enclosure - H448xW300xD230 - IP66
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Spacial S3HD |
Device Composition | 1 body - 1 cable gland plate |
Door Type | plain |
Mounting Plate Description | without mounting plate |
Product or Component Type | compact enclosure |
Enclosure nominal depth | 230 mm |
Enclosure nominal height | 448 mm |
Enclosure nominal width | 300 mm |
Installation accessory type | wall-mounting |
Type of gland plate | plain aluminium |