NSYS3D121030

Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1200x1000x300mm, IP66, IK10

45% Off
1/1
NSYS3D121030

Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1200x1000x300mm, IP66, IK10

In stock
SKU
NSYS3D121030
Regular Price SAR2,363.80 Special Price SAR1,300.09
To View the best prices please sign in or register.
S3D H1200xW1000xD300 one pl. door
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1200x1000x300mm, IP66, IK10

Regular Price SAR2,363.80 Special Price SAR1,300.09
45% Off

Product Documents

Description

Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1200x1000x300mm, IP66, IK10

Product details

  • Activity
    PPUES
  • Device Application
    multi-purpose
  • Product Name
    Spacial S3D
  • Device Composition
    1 body - 1 door
  • Door Type
    plain
  • Mounting Plate Description
    without mounting plate
  • Product or Component Type
    compact enclosure
  • Enclosure nominal depth
    300 mm
  • Enclosure nominal height
    1200 mm
  • Enclosure nominal width
    1000 mm
  • Installation accessory type
    wall-mounting
  • Type of gland plate
    standard
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1200x1000x300mm, IP66, IK10
Your Rating

* Required Field