
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1200x1000x300mm, IP66, IK10
NSYS3D121030
SAR2,471.87
SAR1,359.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D121030
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1200x1000x300mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 1200x1000x300mm, IP66, IK10
SAR2,471.87
SAR1,359.53
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It has a nominal height, width and depth of 1200mm, 1000mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, one plain door and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 53kg It has a NEMA 4X/13 rating and a IK10 (IEC62262) rating and has a high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a single piece body and a gutter-shaped front rail double sheet thickness for added durability
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 300 mm |
Enclosure nominal height | 1200 mm |
Enclosure nominal width | 1000 mm |
Installation accessory type | wall-mounting |
Type of gland plate | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review