
Wall mounted polyester enclosure, Thalassa PLM, plain door, 647x436x250mm, IP66, IK10, RAL 7035
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Wall mounted polyester enclosure, Thalassa PLM, plain door, 647x436x250mm, IP66, IK10, RAL 7035
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure mounting | wall mounted |
Enclosure nominal depth | 250 mm |
Enclosure nominal height | 647 mm |
Enclosure nominal width | 436 mm |