NSYPLM54G

Wall mounted polyester enclosure, Thalassa PLM, plain door, 530x430x200mm, IP66, IK10, RAL 7035

45% Off
1/1
NSYPLM54G

Wall mounted polyester enclosure, Thalassa PLM, plain door, 530x430x200mm, IP66, IK10, RAL 7035

In stock
SKU
NSYPLM54G
Regular Price SAR782.73 Special Price SAR430.50
To View the best prices please sign in or register.
7035 WM pol PLM 530x430x200
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Wall mounted polyester enclosure, Thalassa PLM, plain door, 530x430x200mm, IP66, IK10, RAL 7035

Regular Price SAR782.73 Special Price SAR430.50
45% Off

Product Documents

Description

Wall mounted polyester enclosure, Thalassa PLM, plain door, 530x430x200mm, IP66, IK10, RAL 7035

Product details

  • Activity
    PPUES
  • Device Application
    multi-purpose
  • Product Name
    Thalassa PLM
  • Device Composition
    1 body - 1 door
  • Door Type
    plain
  • Lock Type
    3 mm double-bar lock
  • Product or Component Type
    compact enclosure
  • Enclosure mounting
    wall mounted
  • Enclosure nominal depth
    200 mm
  • Enclosure nominal height
    530 mm
  • Enclosure nominal width
    430 mm
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Wall mounted polyester enclosure, Thalassa PLM, plain door, 530x430x200mm, IP66, IK10, RAL 7035
Your Rating

* Required Field