![Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x1000x320mm, IP65, IK10 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsypla15103g.jpg)
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x1000x320mm, IP65, IK10
Excl. Tax
Excl. Tax
All Sellers
![Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x1000x320mm, IP65, IK10](https://eshop-sa.se.com/media/catalog/product/n/s/nsypla15103g.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x1000x320mm, IP65, IK10
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Thalassa PLA |
Device Composition | 1 bottom part - 1 top part |
Product or Component Type | suitable enclosure |
Enclosure mounting | floor-standing |
Enclosure nominal depth | 320 mm |
Enclosure nominal height | 1500 mm |
Enclosure nominal width | 1000 mm |