Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1250x750x420mm, IP65, IK10
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1250x750x420mm, IP65, IK10
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure mounting | floor-standing |
Enclosure nominal depth | 420 mm |
Enclosure nominal height | 1250 mm |
Enclosure nominal width | 750 mm |