NSYPLA12103G

Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1250x1000x320mm, IP65, IK10

45% Off
1/1
NSYPLA12103G

Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1250x1000x320mm, IP65, IK10

In stock
SKU
NSYPLA12103G
Regular Price SAR6,396.29 Special Price SAR3,517.96
To View the best prices please sign in or register.
7035 FS pol 1250x1000x320
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1250x1000x320mm, IP65, IK10

Regular Price SAR6,396.29 Special Price SAR3,517.96
45% Off

Product Documents

Description

Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1250x1000x320mm, IP65, IK10

Product details

  • Activity
    PPUES
  • Device Application
    multi-purpose
  • Product Name
    Thalassa PLA
  • Device Composition
    1 bottom part - 1 top part
  • Product or Component Type
    suitable enclosure
  • Enclosure mounting
    floor-standing
  • Enclosure nominal depth
    320 mm
  • Enclosure nominal height
    1250 mm
  • Enclosure nominal width
    1000 mm
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1250x1000x320mm, IP65, IK10
Your Rating

* Required Field