
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1250x1000x320mm, IP65, IK10
NSYPLA12103G
SAR6,687.32
SAR3,678.03
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA12103G
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1250x1000x320mm, IP65, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1250x1000x320mm, IP65, IK10
SAR6,687.32
SAR3,678.03
Description
This PLA is a versatile, floor-standing enclosure that is suitable for multiple applications It measures 1250mm in height, 1000mm in width, and 320mm in depth and is made of polyester reinforced with fiberglass This material provides the enclosure with durability and resistance to harsh environments, both indoor and outdoor The enclosure is available in grey (RAL 7035) and comes with two side parts, two plain front doors, and two rear panels The doors can be opened from both the right and left sides, up to 120°, and feature a four-point lock with a 5mm double-bar insert The doors and rear panels are also removable for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard and has an IK10 rating (IEC 62262), indicating high resistance to impacts It is also UL/cUL listed and certified by DNV Marine, and has an IP65 rating (IEC 60529) when completely sealed, offering high protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure mounting | floor-standing |
Enclosure nominal depth | 320 mm |
Enclosure nominal height | 1250 mm |
Enclosure nominal width | 1000 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review