NSYPLA1073G

Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x750x320mm, IP65, IK10

45% Off
1/1
NSYPLA1073G

Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x750x320mm, IP65, IK10

In stock
SKU
NSYPLA1073G
Regular Price SAR4,531.71 Special Price SAR2,492.44
To View the best prices please sign in or register.
7035 FS pol 1000x750x320
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x750x320mm, IP65, IK10

Regular Price SAR4,531.71 Special Price SAR2,492.44
45% Off

Product Documents

Description

Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x750x320mm, IP65, IK10

Product details

  • Activity
    PPUES
  • Device Application
    multi-purpose
  • Product Name
    Thalassa PLA
  • Device Composition
    1 bottom part - 1 door
  • Product or Component Type
    suitable enclosure
  • Enclosure mounting
    floor-standing
  • Enclosure nominal depth
    320 mm
  • Enclosure nominal height
    1000 mm
  • Enclosure nominal width
    750 mm
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x750x320mm, IP65, IK10
Your Rating

* Required Field