
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x750x320mm, IP65, IK10
NSYPLA1073G
SAR4,738.10
SAR2,605.96
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA1073G
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x750x320mm, IP65, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x750x320mm, IP65, IK10
SAR4,738.10
SAR2,605.96
Description
This PLA version of the Thalassa PLA is a versatile, floor-standing enclosure that is suitable for various applications It has a nominal height of 1000mm, a width of 750mm, and a depth of 320mm The enclosure is made of polyester reinforced with fiberglass, offering durability and resistance to harsh environments, including outdoor and industrial settings The enclosure is available in grey (RAL 7035) It consists of two side parts, one plain front door, and one rear panel The door is designed to open up to 120° from either the right or left side, providing easy access to the equipment inside The door has a four-point lock with a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes The enclosure is UL/cUL listed, DNV Marine certified, and meets the UL 508 A standard It is highly resistant to impacts, with an IK10 rating according to IEC 62262 It also has an IP65 rating according to IEC 60529, providing complete protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure mounting | floor-standing |
Enclosure nominal depth | 320 mm |
Enclosure nominal height | 1000 mm |
Enclosure nominal width | 750 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review