![Spacial SF plain cable gland plate - fixed by clips - 600x400 mm main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsyec64.jpg)
Spacial SF plain cable gland plate - fixed by clips - 600x400 mm
Excl. Tax
Excl. Tax
All Sellers
![Spacial SF plain cable gland plate - fixed by clips - 600x400 mm](https://eshop-sa.se.com/media/catalog/product/n/s/nsyec64.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial SF plain cable gland plate - fixed by clips - 600x400 mm
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | cable management accessory |
Device Composition | fixing elements - 1 plate |
Mounting Location | enclosure bottom |
Product or Component Type | cable gland plate |
Range Compatibility | Spacial (Spacial SF) - Spacial (Spacial SFM) |
Cable entry | plain |
Cable gland type | standard |
Quantity per set | set of 1 |