Spacial SF plain cable gland plate - fixed by clips - 1000x600 mm
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial SF plain cable gland plate - fixed by clips - 1000x600 mm
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | cable management accessory |
Device Composition | fixing elements - 1 plate |
Mounting Location | enclosure bottom |
Product or Component Type | cable gland plate |
Range Compatibility | Spacial (Spacial SF) |
Cable entry | plain |
Cable gland type | standard |
Quantity per set | set of 1 |