NSYCRN75250

Spacial CRN plain door w/o mount.plate. H700xW500xD250 IP66 IK10 RAL7035..

45% Off
1/1
NSYCRN75250

Spacial CRN plain door w/o mount.plate. H700xW500xD250 IP66 IK10 RAL7035..

In stock
SKU
NSYCRN75250
Regular Price SAR685.61 Special Price SAR377.09
To View the best prices please sign in or register.
CRN 700x500x250 one plain door
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Spacial CRN plain door w/o mount.plate. H700xW500xD250 IP66 IK10 RAL7035..

Regular Price SAR685.61 Special Price SAR377.09
45% Off

Product Documents

Description

Spacial CRN plain door w/o mount.plate. H700xW500xD250 IP66 IK10 RAL7035..

Product details

  • Activity
    PPUES
  • Device Application
    multi-purpose
  • Product Name
    Spacial CRN
  • Device Composition
    1 body - 1 cable gland plate
  • Door Type
    plain
  • Mounting Plate Description
    without mounting plate
  • Product or Component Type
    compact enclosure
  • Enclosure nominal depth
    250 mm
  • Enclosure nominal height
    700 mm
  • Enclosure nominal width
    500 mm
  • Installation accessory type
    wall-mounting
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Spacial CRN plain door w/o mount.plate. H700xW500xD250 IP66 IK10 RAL7035..
Your Rating

* Required Field