NSYCRN108250

Spacial CRN plain door w/o mount.plate. H1000xW800xD250 IP66 IK10 RAL7035..

45% Off
1/1
NSYCRN108250

Spacial CRN plain door w/o mount.plate. H1000xW800xD250 IP66 IK10 RAL7035..

In stock
SKU
NSYCRN108250
Regular Price SAR1,143.73 Special Price SAR629.05
To View the best prices please sign in or register.
CRN 1000x800x250 one plain door
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Spacial CRN plain door w/o mount.plate. H1000xW800xD250 IP66 IK10 RAL7035..

Regular Price SAR1,143.73 Special Price SAR629.05
45% Off

Product Documents

Description

Spacial CRN plain door w/o mount.plate. H1000xW800xD250 IP66 IK10 RAL7035..

Product details

  • Activity
    PPUES
  • Device Application
    multi-purpose
  • Product Name
    Spacial CRN
  • Device Composition
    1 body - 1 door
  • Door Type
    plain
  • Mounting Plate Description
    without mounting plate
  • Product or Component Type
    compact enclosure
  • Enclosure nominal depth
    250 mm
  • Enclosure nominal height
    1000 mm
  • Enclosure nominal width
    800 mm
  • Installation accessory type
    wall-mounting
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Spacial CRN plain door w/o mount.plate. H1000xW800xD250 IP66 IK10 RAL7035..
Your Rating

* Required Field