
calcActive())">
Climasys CC - electronic hygrotherm - 200…240 V - temp -40…80 C - Hr 20…80%
NSYCCOHYT230VID
SAR1,161.27
SAR638.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCCOHYT230VID
Climasys CC - electronic hygrotherm - 200…240 V - temp -40…80 C - Hr 20…80%
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Climasys CC - electronic hygrotherm - 200…240 V - temp -40…80 C - Hr 20…80%
SAR1,161.27
SAR638.70
Description
ClimaSys CC Electronic hygrotherm. Display type by OLED screen. 200V AC to 240 V AC. 85 x 56 x 44 mm. Optional NTC external sensor. Electrical connection by 8 connectors 2.5mm². Mounting mode by screws or clipped. 2 ventilation/heating function. Made in PC. Light grey. Self-extinguishing UL94 (material V0), Protection IP20.
Product Details
Activity | PPUES |
---|---|
Humidity setting range | 20-80 % |
Information displayed | relative humidity - temperature in °C |
Temperature setting range | -40-80 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account