
calcActive())">
Climasys CC - electronic hygrotherm - 115 V - 230V - temp +5…50°C - Hr 20…80%
NSYCCOHYT230VER
SAR836.29
SAR459.96
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCCOHYT230VER
Climasys CC - electronic hygrotherm - 115 V - 230V - temp +5…50°C - Hr 20…80%
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Climasys CC - electronic hygrotherm - 115 V - 230V - temp +5…50°C - Hr 20…80%
SAR836.29
SAR459.96
Description
Climasys CC - electronic hygrotherm - 115 V - 230V - temp +5…50°C - Hr 20…80%
Product Details
Activity | PPUES |
---|---|
Product Name | ClimaSys CC |
Product or Component Type | electronic hygrotherm |
Humidity setting range | 20-80 % |
Information displayed | relative humidity - temperature in °C |
Temperature setting range | 5-50 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account