NSYCAG92LPF

outlet grille plast cut out 92x92mm ext dim 137x117mm IP54

45% Off
1/1
NSYCAG92LPF

outlet grille plast cut out 92x92mm ext dim 137x117mm IP54

In stock
SKU
NSYCAG92LPF
Regular Price SAR107.33 Special Price SAR59.03
To View the best prices please sign in or register.
Outlet Grid cut-out 92x92mm
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

outlet grille plast cut out 92x92mm ext dim 137x117mm IP54

Regular Price SAR107.33 Special Price SAR59.03
45% Off

Product Documents

Description

outlet grille plast cut out 92x92mm ext dim 137x117mm IP54

Product details

  • Activity
    PPUES
  • Product Name
    ClimaSys CA
  • Accessory / Separate Part Category
    thermal management accessory
  • Fixing Mode
    by screws - clipped
  • Device Composition
    1 external part: front - 1 G2 M1 synthetic standard filter: rear of outlet grille
  • Product or Component Type
    outlet grille
  • Range Compatibility
    ClimaSys (ClimaSys CV) fan - Prisma (Prisma P)
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:outlet grille plast cut out 92x92mm ext dim 137x117mm IP54
Your Rating

* Required Field