
calcActive())">
Spacial SFHD outdoor heavy duty - side panel - outside fixing - H1600 W630
NSY2SPHD166
SAR2,985.95
SAR1,642.27
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSY2SPHD166
Spacial SFHD outdoor heavy duty - side panel - outside fixing - H1600 W630
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SFHD outdoor heavy duty - side panel - outside fixing - H1600 W630
SAR2,985.95
SAR1,642.27
Description
Spacial SFHD outdoor heavy duty - side panel - outside fixing - H1600 W630
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | enclosure accessory |
Mounting Location | sides of enclosure |
Product or Component Type | side panel |
Enclosure nominal dimensions | - H: 1681 mm W: 1200 mm D: 630 mm - - H: 1681 mm W: 600 mm D: 630 mm |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account