NSX100F TM50D 3P3T

LV429633
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Circuit breaker, ComPact NSX100F, 36kA/415VAC, TMD trip unit 50A, 3 poles 3d

Product Details

Activity PPCCB
Breaking Capacity 10 kA at 600 V AC 50/60 Hz conforming to UL 508, 25 kA at 480 V AC 50/60 Hz conforming to UL 508, 85 kA at 240 V AC 50/60 Hz conforming to UL 508, 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Weight (in Kg) 1kg
[uimp] Rated Impulse withstand Voltage 8 kV
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
Ambient Air Temperature for Storage -50-85 °C
Ambient Air Temperature for Operation -25-70 °C
[lcs] Rated Service Breaking Capacity 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 4 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 12.5 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
[tr] Long-Time Delay Adjustment Range 120-400 s at 1.5 x In, 15-15 s at 6 x Ir
Breaking Capacity Code F 36 kA 415 V AC
Connection Pitch 35 mm
Device Short Name NSX100F
Long Time Delay Adjustment Type fixed
Compatibility Code NSX100
Long Time Pick-Up Adjustment Range 0.7...1 x In
IK Degree of Protection IK07 conforming to IEC 62262
IP Degree of Protection IP40 conforming to IEC 60529
[in] Rated Current 50 A at 40 °C
Electrical Durability 10000 cycles at 690 V In, 20000 cycles at 690 V In/2, 30000 cycles at 440 V In, 50000 cycles at 440 V In/2
Control Type toggle
Height 161 mm
Operating Altitude 0...2000 m without derating, 2000 m...5000 m with derating
Long Time Pick-Up Adjustment Type Ir adjustable
Protected Poles Description 3t
Depth 86 mm
Product or Component Type circuit breaker
Network Type AC
Range ComPact
Net Weight 2.05 kg
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz
Utilisation Category category A
Network Frequency 50/60 Hz
Product Name ComPact NSX
Poles Description 3P
Trip Unit Name TM-D
Width 105 mm
Trip Unit Protection Functions LI
Trip Unit Technology thermal-magnetic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: NSX100F TM50D 3P3T
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.