NSX100F 36kA AC 3P3D 32A TMD 50 °C
SKU :
C10F3TM032C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR770.00
SAR423.50
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NSX100F 36kA AC 3P3D 32A TMD 50 °C
SAR770.00
SAR423.50
- Description
- Specifications
- Reviews
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Weight (in Kg) | 2.05 kg |
| [uimp] Rated Impulse withstand Voltage | 8 kV |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 12 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 4 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| [tr] Long-Time Delay Adjustment Range | 120-400 s at 1.5 x In, 15-15 s at 6 x Ir |
| Breaking Capacity Code | F 36 kA 415 V AC |
| Connection Pitch | 35 mm |
| Device Short Name | NSX100F |
| Long Time Delay Adjustment Type | fixed |
| Instantaneous Pick-Up Adjustment Range | 400 A |
| Compatibility Code | NSX100 |
| Long Time Pick-Up Adjustment Range | 0.7...1 x In |
| IK Degree of Protection | IK07 conforming to IEC 62262 |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| [in] Rated Current | 32 A at 50 °C |
| Instantaneous Pick-Up Adjustment Type Ii | fixed |
| Electrical Durability | 50000 cycles at 440 V In/2, 30000 cycles at 440 V In, 20000 cycles at 690 V In/2, 10000 cycles at 690 V In |
| Control Type | toggle |
| Height | 161 mm |
| Mounting Position | horizontal and vertical#|#flat on the back |
| Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
| Long Time Pick-Up Adjustment Type Ir | adjustable |
| Protected Poles Description | 3D |
| Depth | 86 mm |
| Product or Component Type | circuit breaker |
| Network Type | AC |
| Range | ComPacT new generation |
| Power Dissipation per Pole | 4.03 W |
| Net Weight | 2.05 kg |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | ComPacT NSX new generation |
| Poles Description | 3P |
| Trip Unit Name | TM-D |
| Width | 105 mm |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | thermal-magnetic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Weight (in Kg) | 2.05 kg |
| [uimp] Rated Impulse withstand Voltage | 8 kV |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 12 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 4 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| [tr] Long-Time Delay Adjustment Range | 120-400 s at 1.5 x In, 15-15 s at 6 x Ir |
| Breaking Capacity Code | F 36 kA 415 V AC |
| Connection Pitch | 35 mm |
| Device Short Name | NSX100F |
| Long Time Delay Adjustment Type | fixed |
| Instantaneous Pick-Up Adjustment Range | 400 A |
| Compatibility Code | NSX100 |
| Long Time Pick-Up Adjustment Range | 0.7...1 x In |
| IK Degree of Protection | IK07 conforming to IEC 62262 |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| [in] Rated Current | 32 A at 50 °C |
| Instantaneous Pick-Up Adjustment Type Ii | fixed |
| Electrical Durability | 50000 cycles at 440 V In/2, 30000 cycles at 440 V In, 20000 cycles at 690 V In/2, 10000 cycles at 690 V In |
| Control Type | toggle |
| Height | 161 mm |
| Mounting Position | horizontal and vertical#|#flat on the back |
| Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
| Long Time Pick-Up Adjustment Type Ir | adjustable |
| Protected Poles Description | 3D |
| Depth | 86 mm |
| Product or Component Type | circuit breaker |
| Network Type | AC |
| Range | ComPacT new generation |
| Power Dissipation per Pole | 4.03 W |
| Net Weight | 2.05 kg |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | ComPacT NSX new generation |
| Poles Description | 3P |
| Trip Unit Name | TM-D |
| Width | 105 mm |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | thermal-magnetic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













