
calcActive())">
MX 24V 50/60HZ SHUNT RELEASE
LV429384
SAR406.00
SAR223.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429384
MX 24V 50/60HZ SHUNT RELEASE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MX 24V 50/60HZ SHUNT RELEASE
SAR406.00
SAR223.30
Description
Shunt trip release MX, ComPacT NSX, 24VAC 50/60Hz, screwless spring terminal connections
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 2.8 kg |
Device Short Name | MX |
Product or Component Type | voltage release |
Range | ComPacT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review