
Circuit breaker, EasyPact MVS, 3 Poles, 800A, 50kA, EDO, ET2, drawout, electrical
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker, EasyPact MVS, 3 Poles, 800A, 50kA, EDO, ET2, drawout, electrical
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | N |
[in] Rated Current | 800 A at 40 °C |
Protected Poles Description | 3P 3d |
Network Type | AC |
Utilisation Category | category B |
Poles Description | 3P |
Trip Unit Technology | electronic |
Trip unit name | ET2I |
Trip unit rating | 800-800 A |