
calcActive())">
Circuit breaker, EasyPact MVS, 3 Poles, 800A, 50kA, MDO, ETA5, drawout, manual
MVS08N3MW5A
SAR15,165.00
SAR8,340.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MVS08N3MW5A
Circuit breaker, EasyPact MVS, 3 Poles, 800A, 50kA, MDO, ETA5, drawout, manual
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, EasyPact MVS, 3 Poles, 800A, 50kA, MDO, ETA5, drawout, manual
SAR15,165.00
SAR8,340.75
Description
Circuit breaker, EasyPact MVS, 3 Poles, 800A, 50kA, MDO, ETA5, drawout, manual
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | N |
[in] Rated Current | 800 A at 40 °C |
Protected Poles Description | 3P 3d |
Network Type | AC |
Utilisation Category | category B |
Poles Description | 3P |
Trip Unit Technology | electronic |
Trip unit name | ETA5S |
Trip unit rating | 800-800 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account