Switch actuator REG-K/4x230/16 w. manual mode and current detection, light grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switch actuator REG-K/4x230/16 w. manual mode and current detection, light grey
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Product or Component Type | switch actuator |
Bus type | KNX |
Market segment | residential - small commercial |
Modular device additional info | connectable with different phases |
Number of contacts | 4 |
Operating mode | manual |